Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STWD100NXWY3F

STWD100NXWY3F

STWD100NYWY3F

STWD100NYWY3F

Active

Free

STWD100PYW83F

Watchdog timer circuit

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSOT323-5L

The STWD100 watchdog timer circuits are self-contained devices which prevent system failures that are caused by certain types of hardware errors (such as, non-responding peripherals and bus contention) or software errors (such as a bad code jump and a code stuck in loop).The STWD100 watchdog timer...
Read More

Key features
  • Current consumption 13 µA typ.
  • Available watchdog timeout periods are 3.4 ms, 6.3 ms, 102 ms, and 1.6 s
  • Chip enable input
  • Open drain or push-pullWDO output
  • Operating temperature range: –40 to 125 °C
  • Packages: SOT23-5 and SC70-5 (SOT323-5)
  • ESD performance
    • HBM: 2000 V
    • RCDM: 1000 V
  • Automotive qualified
In stock
Quantity $ per unit Savings
1-9$1.102%
10-24$0.7926%
25-99$0.7234%
100-249$0.6341%
250-499$0.5945%
500$0.5747%
Contact sales
$1.10
$1.08
or
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2 (**)
GradeIndustrial
Package NameSOT323-5L

The STWD100 watchdog timer circuits are self-contained devices which prevent system failures that are caused by certain types of hardware errors (such as, non-responding peripherals and bus contention) or software errors (such as a bad code jump and a code stuck in loop).The STWD100 watchdog timer...
Read More

Key features
  • Current consumption 13 µA typ.
  • Available watchdog timeout periods are 3.4 ms, 6.3 ms, 102 ms, and 1.6 s
  • Chip enable input
  • Open drain or push-pullWDO output
  • Operating temperature range: –40 to 125 °C
  • Packages: SOT23-5 and SC70-5 (SOT323-5)
  • ESD performance
    • HBM: 2000 V
    • RCDM: 1000 V
  • Automotive qualified