🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!

🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

Active

STY100NM60N

N-channel 600 V, 0.025 Ohm typ., 98 A, MDmesh(TM) II Power MOSFET in Max247 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameMax247

This device is an N-channel Power MOSFET developed using the second generation of MDmesh™ technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for...
Read More

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance
Out of Stock
Quantity $ per unit Savings
1-5$27.250%
Contact sales
$27.25
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameMax247

This device is an N-channel Power MOSFET developed using the second generation of MDmesh™ technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for...
Read More

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance