Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Logic Level 16A TRIAC
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO220 CLIP WIRE MESABOND |
Available in through-hole package, the T1610T-8T Triac can be used for the on/off or phase angle control function in general purpose AC switching.
This device can be directly driven by a microcontroller due to its 10 mA gate current requirement.
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO220 CLIP WIRE MESABOND |
Available in through-hole package, the T1610T-8T Triac can be used for the on/off or phase angle control function in general purpose AC switching.
This device can be directly driven by a microcontroller due to its 10 mA gate current requirement.
|