Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
16 A - 800 V - 150 °C H-series Triac in TO-220AB
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Specifically designed to operate at 800 V and 150 °C, the T1635H-8T Triac housed in TO-220AB provides an enhanced thermal management: this 16 A Triac is the right choice for a compact drive of heavy AC loads and enables the heatsink size reduction.Based on the ST Snubberless high temperature...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Specifically designed to operate at 800 V and 150 °C, the T1635H-8T Triac housed in TO-220AB provides an enhanced thermal management: this 16 A Triac is the right choice for a compact drive of heavy AC loads and enables the heatsink size reduction.Based on the ST Snubberless high temperature...
Read More
|