Active

T1635T-6I

16A Snubberless™ and logic level Triacs

Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available in through-hole, the T16T series of Triacs can be used as on/off or phase angle control function in general purpose ac switching where high commutation capability is required.This series can be designed-in in many value sensitive appliances thanks to the parameters guidance provided in...
Read More

Key features
  • Medium current Triac
  • High static and dynamic commutation
  • Low thermal resistance with clip bonding
  • Packages is RoHS (2002/95/EC) compliant
  • 600 V VRM
  • UL certified (ref. file E81734)
Out of Stock
Quantity $ per unit Savings
1-30$1.150%
Contact sales
$1.15
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available in through-hole, the T16T series of Triacs can be used as on/off or phase angle control function in general purpose ac switching where high commutation capability is required.This series can be designed-in in many value sensitive appliances thanks to the parameters guidance provided in...
Read More

Key features
  • Medium current Triac
  • High static and dynamic commutation
  • Low thermal resistance with clip bonding
  • Packages is RoHS (2002/95/EC) compliant
  • 600 V VRM
  • UL certified (ref. file E81734)