Active
16 A Snubberless™ Triac
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO220 CLIP WIRE MESABOND |
Available in through-hole package, the T1635T-8T Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required.This device can be used without a snubber circuit when the limits defined in this datasheet are...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.61 | 0% |
| 10-99 | $0.72 | 55% |
| 100-499 | $0.57 | 64% |
| 500 | $0.49 | 70% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO220 CLIP WIRE MESABOND |
Available in through-hole package, the T1635T-8T Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required.This device can be used without a snubber circuit when the limits defined in this datasheet are...
Read More
|