🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

T405-600B-TR

T405-600B-TR

Active

T405-800B-TR

4A logic level Triacs

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

Based on ST’s Snubberless / logic level technology providing high commutation performances, the T4 series is suitable for use on AC inductive loads. They are recommended for applications using universal motors, electro valves, kitchen aid equipments, power tools, and dishwashers.

Key features
  • Three quadrants Triac
  • 600 to 800 V VDRM/VRRM
In stock
Quantity $ per unit Savings
1-9$1.170%
10-24$0.7635%
25-99$0.7338%
100-249$0.5058%
250-499$0.4958%
500$0.3867%
Contact sales
$1.17
$1.17
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

Based on ST’s Snubberless / logic level technology providing high commutation performances, the T4 series is suitable for use on AC inductive loads. They are recommended for applications using universal motors, electro valves, kitchen aid equipments, power tools, and dishwashers.

Key features
  • Three quadrants Triac
  • 600 to 800 V VDRM/VRRM