Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
USB Type-C Power Delivery interface for Sink application up to 100 W
| Operating Range | Commercial |
| Target Application | USB Type-C and Power Delivery |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.0 x 3.0 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-12L |
The TCPP01-M12 (Type-C port protection) is a single chip solution for USB Type-C™ port protection that facilitates the migration from USB legacy connectors type-A or type-B to USB Type-C™ connectors. The TCPP01-M12 features 22 V tolerant ESD protection as per IEC61000-4-2 level 4 on USB...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.99 | 2% |
| 10-24 | $0.71 | 27% |
| 25-99 | $0.64 | 34% |
| 100-249 | $0.56 | 42% |
| 250-499 | $0.53 | 46% |
| 500 | $0.51 | 48% |
| 500 + |
Contact sales |
|
| Operating Range | Commercial |
| Target Application | USB Type-C and Power Delivery |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.0 x 3.0 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-12L |
The TCPP01-M12 (Type-C port protection) is a single chip solution for USB Type-C™ port protection that facilitates the migration from USB legacy connectors type-A or type-B to USB Type-C™ connectors. The TCPP01-M12 features 22 V tolerant ESD protection as per IEC61000-4-2 level 4 on USB...
Read More
|