Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TD351ID

TD351ID

Active

TD351IDT

_

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-8

This device is an advanced gate driver for IGBT and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of a...
Read More

Key features
  • 1.7 A sink / 1.3 A source (typ) current capability
  • Active Miller clamp feature
  • Two-level turn-off with adjustable level and delay
  • Input compatible with pulse transformer or optocoupler
  • UVLO protection
  • 2 kV ESD protection
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-8

This device is an advanced gate driver for IGBT and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of a...
Read More

Key features
  • 1.7 A sink / 1.3 A source (typ) current capability
  • Active Miller clamp feature
  • Two-level turn-off with adjustable level and delay
  • Input compatible with pulse transformer or optocoupler
  • UVLO protection
  • 2 kV ESD protection