Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.

Active

TDA7265

25 W + 25 W stereo amplifier with mute and standby

Supply Voltage Min Volt5.0
Supply Voltage Max Volt25.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameMW 11L

The TDA7265 is class AB Dual Audio Power amplifier assembled in the @ Multiwatt package, specially designed for high quality sound application as Hi-Fi music centers and stereo TV sets.

Key features
  • SHORT CIRCUIT PROTECTION
  • STAND-BY FEATURE (LOW Iq)
  • WIDE SUPPLY VOLTAGE RANGE (UP TO +25V ABS MAX.)
  • HIGH OUTPUT POWER\t 25+25W @THD = 10%, RL= 8Ω, VS =±20V\t
  • SPLIT SUPPLY
  • MUTE (POP FREE)
  • THERMAL OVERLOAD PROTECTION
  • NO POP AT TURN-ON/OFF
In stock
Quantity $ per unit Savings
1-9$6.162%
10-24$4.6623%
25-99$4.2829%
100-249$3.8736%
250-499$3.6839%
500$3.5541%
Contact sales
$6.16
$6.04
Supply Voltage Min Volt5.0
Supply Voltage Max Volt25.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameMW 11L

The TDA7265 is class AB Dual Audio Power amplifier assembled in the @ Multiwatt package, specially designed for high quality sound application as Hi-Fi music centers and stereo TV sets.

Key features
  • SHORT CIRCUIT PROTECTION
  • STAND-BY FEATURE (LOW Iq)
  • WIDE SUPPLY VOLTAGE RANGE (UP TO +25V ABS MAX.)
  • HIGH OUTPUT POWER\t 25+25W @THD = 10%, RL= 8Ω, VS =±20V\t
  • SPLIT SUPPLY
  • MUTE (POP FREE)
  • THERMAL OVERLOAD PROTECTION
  • NO POP AT TURN-ON/OFF