Active
5 W + 5 W dual bridge amplifier
| Supply Voltage Min Volt | 3.5 |
| Supply Voltage Max Volt | 12.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-20 |
The TDA7266D is a dual bridge amplifier specially designed for LCD TV/Monitor, PC Motherboard, TV and Portable Audio applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.11 | 2% |
| 10-24 | $7.05 | 21% |
| 25-99 | $6.54 | 27% |
| 100-249 | $5.98 | 33% |
| 250-500 | $5.71 | 36% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.5 |
| Supply Voltage Max Volt | 12.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-20 |
The TDA7266D is a dual bridge amplifier specially designed for LCD TV/Monitor, PC Motherboard, TV and Portable Audio applications.
|