📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
3Band Car Audio processor
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 10.0 |
Operating Voltage Min Volt | 8.0 |
Operating Voltage Max Volt | 10.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | SO-28 |
The TDA7419 is a high performance signal processor specifically designed for car radio applications. The device includes a high performance audioprocessor with fully integrated audio filters.The digital control allows programming in a wide range of filter characteristics. By the use of...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.35 | 0% |
10-24 | $3.91 | 10% |
25-99 | $3.70 | 15% |
100-140 | $3.21 | 26% |
140 + |
Contact sales |
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 10.0 |
Operating Voltage Min Volt | 8.0 |
Operating Voltage Max Volt | 10.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | SO-28 |
The TDA7419 is a high performance signal processor specifically designed for car radio applications. The device includes a high performance audioprocessor with fully integrated audio filters.The digital control allows programming in a wide range of filter characteristics. By the use of...
Read More
|