Active
80 W + 80 W dual BTL class-D audio amplifier
| Supply Voltage Min Volt | 14.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7498L is a dual BTL class-D audio amplifier with single power supply designed for home systems and active speaker applications.
It comes in a 36-pin PowerSSO package with exposed pad up (EPU) to facilitate mounting a separate heatsink.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $10.65 | 2% |
| 10-24 | $8.31 | 20% |
| 25-99 | $7.73 | 26% |
| 100-249 | $7.09 | 32% |
| 250-499 | $6.73 | 36% |
| 500 | $6.60 | 37% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 14.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The TDA7498L is a dual BTL class-D audio amplifier with single power supply designed for home systems and active speaker applications.
It comes in a 36-pin PowerSSO package with exposed pad up (EPU) to facilitate mounting a separate heatsink.
|