Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

TDA75610DLVPDTR

4 x 45 W differential power amplifier with full I2C diagnostics, high efficiency and low voltage operation

Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO 36

The TDA75610DLVPD is the most advanced BCD technology quad bridge car radio amplifier, including a wide range of innovative features.The TDA75610DLVPD is equipped with the most complete diagnostics array that communicates the status of each speaker through the I2C bus. The differential input stage...
Read More

Key features
  • Multipower BCD technology
  • MOSFET output power stage
  • DMOS power output
  • Differential input
  • Class SB high efficiency
  • High output power capability: 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 26 dB /16 dB (for low noise line output function)
    • High efficiency enable/disable
    • I2C bus digital diagnostics (including DC bus AC load detection)
  • Fault detection through integrated diagnostics
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector pin with selectable threshold (2 %/10 %)
  • Standby/mute pin
  • Linear thermal shutdown with multiple thermal warning
  • ESD protection
  • Very robust against any kind of misconnection
  • Improved SVR suppression during battery transients
  • Capable to play down to 6 V (e.g. “Start-stop”)
Out of Stock
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO 36

The TDA75610DLVPD is the most advanced BCD technology quad bridge car radio amplifier, including a wide range of innovative features.The TDA75610DLVPD is equipped with the most complete diagnostics array that communicates the status of each speaker through the I2C bus. The differential input stage...
Read More

Key features
  • Multipower BCD technology
  • MOSFET output power stage
  • DMOS power output
  • Differential input
  • Class SB high efficiency
  • High output power capability: 4x25 W/4 Ω @ 14.4 V, 1 kHz, 10% THD, 4 x 45 W max power
  • Full I2C bus driving:
    • Standby
    • Independent front/rear soft play/mute
    • Selectable gain 26 dB /16 dB (for low noise line output function)
    • High efficiency enable/disable
    • I2C bus digital diagnostics (including DC bus AC load detection)
  • Fault detection through integrated diagnostics
  • DC offset detection
  • Four independent short circuit protection
  • Clipping detector pin with selectable threshold (2 %/10 %)
  • Standby/mute pin
  • Linear thermal shutdown with multiple thermal warning
  • ESD protection
  • Very robust against any kind of misconnection
  • Improved SVR suppression during battery transients
  • Capable to play down to 6 V (e.g. “Start-stop”)