📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
4 x 45 W power amplifier with full I2C diagnostics, high efficiency, SSR and low voltage operation
Supply Voltage Min Volt | 6.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | FLEXIWATT FM2 27 |
The TDA75613LV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.The TDA75613LV is equipped with the most complete diagnostics array that communicates the status of each speaker through...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $9.87 | 0% |
10-24 | $8.91 | 10% |
25-99 | $8.50 | 14% |
100-249 | $7.38 | 25% |
250-356 | $7.05 | 29% |
357-500 | $6.42 | 35% |
500 + |
Contact sales |
Supply Voltage Min Volt | 6.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | FLEXIWATT FM2 27 |
The TDA75613LV is a new quad bridge car radio amplifier, designed in BCD technology, in order to include a wide range of innovative features in a very compact and flexible device.The TDA75613LV is equipped with the most complete diagnostics array that communicates the status of each speaker through...
Read More
|