TDA7575B

TDA7575B

Active

TDA7575BPD

2 x 75W multifunction dual-bridge power amplifier with integrated digital diagnostics

Supply Voltage Min Volt8.0
Supply Voltage Max Volt18.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO 36

The TDA7575B is a new MOSFET dual bridge amplifier specially intended for car radio applications. Thanks to the DMOS output stage the TDA7575B has a very low distortion allowing a clear powerful sound.Among the features, its superior efficiency performance coming from the internal exclusive...
Read More

Key features
  • Multipower bcd technology
  • MOSFET output power stage
  • DMOS power output
  • New high-efficiency (class AB)
  • Single-channel 1 Ω driving capability
  • High output power capability 2x28 W/4 Ω @ 14.4 V, 1 kHz, 10 % THD
  • Max. output power 2x75 W/2 Ω, 1x150 W/1 Ω
  • Single-channel 1 Ω driving capability
  • 84 W undistorted power
  • Full I2C bus driving with 4 address possibilities:
    • Standby
    • Play/mute
    • Gain 12/26 dB
    • Full digital diagnostic (AC and DC loads)
  • Possibility to disable the I2C bus
  • Differential inputs
  • Full fault protection
  • DC offset detection
  • Two independent short circuit protections
  • Diagnostic on clipping detector with selectable threshold (2 % / 10 %)
  • Clipping detector as diagnostic pin when I2C bus is disabled
  • Standby/mute pins
  • ESD protection
Out of Stock
Quantity $ per unit Savings
1-309$11.190%
310-500$5.7848%
Contact sales
$11.19
Supply Voltage Min Volt8.0
Supply Voltage Max Volt18.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO 36

The TDA7575B is a new MOSFET dual bridge amplifier specially intended for car radio applications. Thanks to the DMOS output stage the TDA7575B has a very low distortion allowing a clear powerful sound.Among the features, its superior efficiency performance coming from the internal exclusive...
Read More

Key features
  • Multipower bcd technology
  • MOSFET output power stage
  • DMOS power output
  • New high-efficiency (class AB)
  • Single-channel 1 Ω driving capability
  • High output power capability 2x28 W/4 Ω @ 14.4 V, 1 kHz, 10 % THD
  • Max. output power 2x75 W/2 Ω, 1x150 W/1 Ω
  • Single-channel 1 Ω driving capability
  • 84 W undistorted power
  • Full I2C bus driving with 4 address possibilities:
    • Standby
    • Play/mute
    • Gain 12/26 dB
    • Full digital diagnostic (AC and DC loads)
  • Possibility to disable the I2C bus
  • Differential inputs
  • Full fault protection
  • DC offset detection
  • Two independent short circuit protections
  • Diagnostic on clipping detector with selectable threshold (2 % / 10 %)
  • Clipping detector as diagnostic pin when I2C bus is disabled
  • Standby/mute pins
  • ESD protection