Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

TDA7707EBTR

TDA7707EBTR

Active

TDA7707EB

multi-standard IC tuner

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN 9X9X1.0 DIMPLE PITCH 0.5

The TDA7707 is a single chip fully-CMOS quad-band, dual-channel tuner aimed at receivers for analog and digital terrestrial radio broadcasting.When paired to STMicroelectronics’s STA680 or STA660 digital decoder ICs, the TDA7707 constitutes a complete optimized RF and baseband AM/FM/HD/DAB/DRM...
Read More

Key features
  • AEC-Q100 qualified
  • Dual AM/FM reception with digital IF processing
  • Digital radio support for dual-channel HD-Radio™ and DAB/DRM reception through external coprocessor
  • Integrated phase antenna diversity processing
  • Fully integrated dual VCO for world tuning
  • High performance PLLs for fast RDS system
  • Integrated IF-filters with high selectivity, dynamic range and adaptive bandwidth control
  • Drift-free and alignment-free digital IF-signal processing with high performance and flexibility
  • Integrated RF switch matrix in FM
  • RDS demodulation with group and block synchronization
  • Filtered MPX for VICS applications
  • High performance stereo decoder with noise-blanker
  • Analog DAC stereo output and I2S digital output
  • I2S, JESD204B, LVDS, high-speed digital I/Q base-band interface
  • I2C/SPI bus-controlled
  • Single 3.3 V external supply
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameQFN 9X9X1.0 DIMPLE PITCH 0.5

The TDA7707 is a single chip fully-CMOS quad-band, dual-channel tuner aimed at receivers for analog and digital terrestrial radio broadcasting.When paired to STMicroelectronics’s STA680 or STA660 digital decoder ICs, the TDA7707 constitutes a complete optimized RF and baseband AM/FM/HD/DAB/DRM...
Read More

Key features
  • AEC-Q100 qualified
  • Dual AM/FM reception with digital IF processing
  • Digital radio support for dual-channel HD-Radio™ and DAB/DRM reception through external coprocessor
  • Integrated phase antenna diversity processing
  • Fully integrated dual VCO for world tuning
  • High performance PLLs for fast RDS system
  • Integrated IF-filters with high selectivity, dynamic range and adaptive bandwidth control
  • Drift-free and alignment-free digital IF-signal processing with high performance and flexibility
  • Integrated RF switch matrix in FM
  • RDS demodulation with group and block synchronization
  • Filtered MPX for VICS applications
  • High performance stereo decoder with noise-blanker
  • Analog DAC stereo output and I2S digital output
  • I2S, JESD204B, LVDS, high-speed digital I/Q base-band interface
  • I2C/SPI bus-controlled
  • Single 3.3 V external supply