📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
3 band car audio processor
Operating Range | Automotive |
Operating Voltage Min Volt | 7.5 |
Operating Voltage Max Volt | 10.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TSSOP-28 |
The TDA7718N is a high performance signal processor specifically designed for car radio applications. The device includes a high performance audioprocessor with fully integrated audio filters and new Soft Step architecture. The digital control allows programming in a wide range of filter...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.08 | 0% |
10-24 | $3.67 | 10% |
25-99 | $3.46 | 15% |
100-249 | $3.00 | 26% |
250-499 | $2.85 | 30% |
500 | $2.56 | 37% |
500 + |
Contact sales |
Operating Range | Automotive |
Operating Voltage Min Volt | 7.5 |
Operating Voltage Max Volt | 10.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | TSSOP-28 |
The TDA7718N is a high performance signal processor specifically designed for car radio applications. The device includes a high performance audioprocessor with fully integrated audio filters and new Soft Step architecture. The digital control allows programming in a wide range of filter...
Read More
|