🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
ELITE automotive tuners for AM/FM car-radio
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | LQFP 64 10x10x1.4 mm |
The TDA7786x (ELITE) tuner is an optimized high-performance AM/FM tuner IC family for car-radio applications, suitable also (in combination with an external baseband decoder) for HD Radio™ reception.Its members integrate mixers and IF amplifiers for AM, FM and WX, fully integrated VCO and PLL...
Read More
|
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | LQFP 64 10x10x1.4 mm |
The TDA7786x (ELITE) tuner is an optimized high-performance AM/FM tuner IC family for car-radio applications, suitable also (in combination with an external baseband decoder) for HD Radio™ reception.Its members integrate mixers and IF amplifiers for AM, FM and WX, fully integrated VCO and PLL...
Read More
|