🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

TDA7786

TDA7786

Active

TDA7786TR

ELITE automotive tuner for AM/FM car-radio

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The TDA7786x (ELITE) tuner is an optimized high-performance AM/FM tuner IC family for car-radio applications, suitable also (in combination with an external baseband decoder) for HD Radio™ reception.Its members integrate mixers and IF amplifiers for AM, FM and WX, fully integrated VCO and PLL...
Read More

Key features
  • AEC-Q100 qualified
  • FM, AM and weather band reception
  • Fully integrated VCO for world tuning
  • High performance PLL for fast RDS system
  • Integrated AM LNA and PIN diodes
  • Automatic self alignment for FM front-end pre-selection filter and image rejection
  • Integrated IF filters with high selectivity, dynamic range and adaptive bandwidth control
  • Drift-free Digital-IF signal processing with high performance
  • RDS demodulation with group and block synchronization
  • High performance stereo decoder with noise-blanker
  • Digital interface for HD Radio™ reception with digital audio blending
  • I2C bus-controlled
  • I2S input/output digital audio interfaces
  • Single 5 V supply
  • LQFP64 package
  • MuSICA (multipath noise reduction) algorithm available for premium version of the device
Out of Stock
Quantity $ per unit Savings
1-500$7.400%
Contact sales
$7.40
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeIndustrial
Package NameLQFP 64 10x10x1.4 mm

The TDA7786x (ELITE) tuner is an optimized high-performance AM/FM tuner IC family for car-radio applications, suitable also (in combination with an external baseband decoder) for HD Radio™ reception.Its members integrate mixers and IF amplifiers for AM, FM and WX, fully integrated VCO and PLL...
Read More

Key features
  • AEC-Q100 qualified
  • FM, AM and weather band reception
  • Fully integrated VCO for world tuning
  • High performance PLL for fast RDS system
  • Integrated AM LNA and PIN diodes
  • Automatic self alignment for FM front-end pre-selection filter and image rejection
  • Integrated IF filters with high selectivity, dynamic range and adaptive bandwidth control
  • Drift-free Digital-IF signal processing with high performance
  • RDS demodulation with group and block synchronization
  • High performance stereo decoder with noise-blanker
  • Digital interface for HD Radio™ reception with digital audio blending
  • I2C bus-controlled
  • I2S input/output digital audio interfaces
  • Single 5 V supply
  • LQFP64 package
  • MuSICA (multipath noise reduction) algorithm available for premium version of the device