📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
"Digital input quad power amplifier with built-in diagnostics features
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSO 36 |
The TDA7801 is a new BCD technology quad bridge amplifier for car audio applications.Thanks to the BCD6 technology it is possible to integrate a high performance D/A converter together with powerful MOSFET outputs.The possibility of having the D/A conversion on board allows the performance to reach...
Read More
|
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | PowerSO 36 |
The TDA7801 is a new BCD technology quad bridge amplifier for car audio applications.Thanks to the BCD6 technology it is possible to integrate a high performance D/A converter together with powerful MOSFET outputs.The possibility of having the D/A conversion on board allows the performance to reach...
Read More
|