Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

TDA7802PDTR

TDA7802PDTR

Active

TDA7802PD

High efficiency digital input quad power amplifier with built-in diagnostics features, "start stop" compatible

Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO 36

The TDA7802 is a single chip quad bridge amplifier in advanced BCD technology integrating: a full D/A converter, digital input for direct connection to I2S (or TDM) and powerful MOSFET output stages.The integrated D/A converter allows the performance to reach an outstanding 115 dB S/N ratio with...
Read More

Key features
  • 24-bit resolution
  • 110 dB dynamic range (A-weighted)
  • SB-I (SB - improved) high efficiency operation the highest ’non - class D’ efficiency
  • 1 Ohm driving capability (only in PowerSO36 package)
    • High output power capability:4 x 28 W 4Ω@ 14.4 V, 1 kHz, THD = 10 %
    • Max output power: 4 x 72 W 2 Ω
  • Flexible mode control:
    • Full I2C bus driving 1.8 V/3.3 V) with four addresses selectable (only for PowerSO36 package option)
    • Independent front/rear play/ mute
    • Four selectable gains for very-low noise line-out function
    • Digital diagnostic with DC and AC load detections
  • Optional H/W control (no I2C bus)
  • Start-stop compatibility (operation down to 6 V)
  • Sample rates: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • Flexible serial data port (1.8 V / 3.3 V):
    • I2S standard, TDM 4Ch, TDM 8Ch, TDM 16Ch
  • Offset detector (play or mute mode)
  • Independent front/rear clipping detector
  • Programmable diagnostic pin
  • CMOS compatible enable pin
  • Thermal protection
  • Qualification in accordance to AEC Q100 rev. G standard
Out of Stock
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSO 36

The TDA7802 is a single chip quad bridge amplifier in advanced BCD technology integrating: a full D/A converter, digital input for direct connection to I2S (or TDM) and powerful MOSFET output stages.The integrated D/A converter allows the performance to reach an outstanding 115 dB S/N ratio with...
Read More

Key features
  • 24-bit resolution
  • 110 dB dynamic range (A-weighted)
  • SB-I (SB - improved) high efficiency operation the highest ’non - class D’ efficiency
  • 1 Ohm driving capability (only in PowerSO36 package)
    • High output power capability:4 x 28 W 4Ω@ 14.4 V, 1 kHz, THD = 10 %
    • Max output power: 4 x 72 W 2 Ω
  • Flexible mode control:
    • Full I2C bus driving 1.8 V/3.3 V) with four addresses selectable (only for PowerSO36 package option)
    • Independent front/rear play/ mute
    • Four selectable gains for very-low noise line-out function
    • Digital diagnostic with DC and AC load detections
  • Optional H/W control (no I2C bus)
  • Start-stop compatibility (operation down to 6 V)
  • Sample rates: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • Flexible serial data port (1.8 V / 3.3 V):
    • I2S standard, TDM 4Ch, TDM 8Ch, TDM 16Ch
  • Offset detector (play or mute mode)
  • Independent front/rear clipping detector
  • Programmable diagnostic pin
  • CMOS compatible enable pin
  • Thermal protection
  • Qualification in accordance to AEC Q100 rev. G standard