Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
TDA7802

TDA7802

NRND

TDA7802SMTR

High efficiency digital input quad power amplifier with built-in diagnostics features, "start stop" compatible

Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameOUTLINE FW 27 SMD

The TDA7802 is a single chip quad bridge amplifier in advanced BCD technology integrating: a full D/A converter, digital input for direct connection to I2S (or TDM) and powerful MOSFET output stages.The integrated D/A converter allows the performance to reach an outstanding 115 dB S/N ratio with...
Read More

Key features
  • 24-bit resolution
  • 110 dB dynamic range (A-weighted)
  • SB-I (SB - improved) high efficiency operation the highest ’non - class D’ efficiency
  • 1 Ohm driving capability (only in PowerSO36 package)
    • High output power capability:4 x 28 W 4Ω@ 14.4 V, 1 kHz, THD = 10 %
    • Max output power: 4 x 72 W 2 Ω
  • Flexible mode control:
    • Full I2C bus driving 1.8 V/3.3 V) with four addresses selectable (only for PowerSO36 package option)
    • Independent front/rear play/ mute
    • Four selectable gains for very-low noise line-out function
    • Digital diagnostic with DC and AC load detections
  • Optional H/W control (no I2C bus)
  • Start-stop compatibility (operation down to 6 V)
  • Sample rates: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • Flexible serial data port (1.8 V / 3.3 V):
    • I2S standard, TDM 4Ch, TDM 8Ch, TDM 16Ch
  • Offset detector (play or mute mode)
  • Independent front/rear clipping detector
  • Programmable diagnostic pin
  • CMOS compatible enable pin
  • Thermal protection
  • Qualification in accordance to AEC Q100 rev. G standard
In stock
Quantity $ per unit Savings
1-9$11.890%
10-24$9.3921%
25-99$8.7426%
100-299$8.0033%
300-500$6.2947%
Contact sales
$11.89
$11.89
Supply Voltage Min Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameOUTLINE FW 27 SMD

The TDA7802 is a single chip quad bridge amplifier in advanced BCD technology integrating: a full D/A converter, digital input for direct connection to I2S (or TDM) and powerful MOSFET output stages.The integrated D/A converter allows the performance to reach an outstanding 115 dB S/N ratio with...
Read More

Key features
  • 24-bit resolution
  • 110 dB dynamic range (A-weighted)
  • SB-I (SB - improved) high efficiency operation the highest ’non - class D’ efficiency
  • 1 Ohm driving capability (only in PowerSO36 package)
    • High output power capability:4 x 28 W 4Ω@ 14.4 V, 1 kHz, THD = 10 %
    • Max output power: 4 x 72 W 2 Ω
  • Flexible mode control:
    • Full I2C bus driving 1.8 V/3.3 V) with four addresses selectable (only for PowerSO36 package option)
    • Independent front/rear play/ mute
    • Four selectable gains for very-low noise line-out function
    • Digital diagnostic with DC and AC load detections
  • Optional H/W control (no I2C bus)
  • Start-stop compatibility (operation down to 6 V)
  • Sample rates: 44.1 kHz, 48 kHz, 96 kHz, 192 kHz
  • Flexible serial data port (1.8 V / 3.3 V):
    • I2S standard, TDM 4Ch, TDM 8Ch, TDM 16Ch
  • Offset detector (play or mute mode)
  • Independent front/rear clipping detector
  • Programmable diagnostic pin
  • CMOS compatible enable pin
  • Thermal protection
  • Qualification in accordance to AEC Q100 rev. G standard