Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Interface circuit - relay and lamp-driver
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
The TDE1747 is a monolithic comparator designed for high current and high voltage applications, specifically to drive lamps, relays, stepping motors.This device is essentially blow-out proof. Current limiting is available to limit the peak output current to safe values.Adjustment only requires one...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.41 | 2% |
| 10-24 | $4.92 | 22% |
| 25-99 | $4.55 | 28% |
| 100-249 | $4.14 | 34% |
| 250-499 | $3.97 | 37% |
| 500 | $3.89 | 38% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
The TDE1747 is a monolithic comparator designed for high current and high voltage applications, specifically to drive lamps, relays, stepping motors.This device is essentially blow-out proof. Current limiting is available to limit the peak output current to safe values.Adjustment only requires one...
Read More
|