🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Automotive GNSS dead reckoning module with 6-axis IMU
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 7A994 |
ECCN EU | NEC |
Package Size | LLC24 - 16.0 x 12.0 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LCC 24 PINS PACKAGE |
Teseo-VIC3DA and Teseo-VIC3D modules are an easy to use dead-reckoning Global Navigation Satellite System (GNSS) standalone module, embedding TeseoIII single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).The Teseo-VIC3Dx...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $20.33 | 0% |
10-24 | $18.39 | 10% |
25-49 | $16.93 | 17% |
50-99 | $15.97 | 21% |
100-249 | $15.48 | 24% |
250-499 | $14.51 | 29% |
500 | $13.55 | 33% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 3.6 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | 7A994 |
ECCN EU | NEC |
Package Size | LLC24 - 16.0 x 12.0 |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | LCC 24 PINS PACKAGE |
Teseo-VIC3DA and Teseo-VIC3D modules are an easy to use dead-reckoning Global Navigation Satellite System (GNSS) standalone module, embedding TeseoIII single die standalone positioning receiver IC working simultaneously on multiple constellations (GPS/Galileo/Glonass/BeiDou/QZSS).The Teseo-VIC3Dx...
Read More
|