Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
COMPLEMENTARY SILICON POWER TRANSISTORS
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The TIP32C is a silicon Epitaxial-base PNP power transistor in Jedec TO-220 plastic package. It is intented for use in medium power linear and switching applications.
The complementary NPN type is TIP31C.
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.11 | 2% |
| 10-99 | $1.02 | 6% |
| 100-499 | $0.78 | 29% |
| 500 | $0.61 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220 |
The TIP32C is a silicon Epitaxial-base PNP power transistor in Jedec TO-220 plastic package. It is intented for use in medium power linear and switching applications.
The complementary NPN type is TIP31C.