Active
JFET inputs, low input bias current
Supply Voltage Min Volt | 6.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
The TL074, TL074A, and TL074B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.53 | 0% |
10-24 | $1.88 | 26% |
25-99 | $1.63 | 36% |
100-249 | $1.55 | 39% |
250-499 | $1.46 | 42% |
500 | $1.41 | 44% |
500 + |
Contact sales |
Supply Voltage Min Volt | 6.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-14 |
The TL074, TL074A, and TL074B are high-speed JFET input single operational amplifiers. Each of these JFET input operational amplifiers incorporates well matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit.The devices feature high slew rates, low input bias and...
Read More
|