Active
High Temperature 16A SCRs
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Designed with high immunity switching to external surges, this device offers robust switching up to its 150°C maximum Tj.
The combination of noise immunity and low gate triggering current allows to design strong and compact control circuit.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.63 | 0% |
| 10-99 | $1.03 | 37% |
| 100-499 | $0.69 | 58% |
| 500 | $0.54 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Designed with high immunity switching to external surges, this device offers robust switching up to its 150°C maximum Tj.
The combination of noise immunity and low gate triggering current allows to design strong and compact control circuit.
|