Active
25 A 1200 V Standard SCR Thyristor in D2PAK
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in SMD D²PAK with anode in backside.
The TN2540-12G SCR is suitable in industrial applications where high immunity is required with a lower gate current.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.21 | 0% |
| 10-99 | $2.09 | 35% |
| 100-499 | $1.47 | 54% |
| 500 | $1.25 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in SMD D²PAK with anode in backside.
The TN2540-12G SCR is suitable in industrial applications where high immunity is required with a lower gate current.
|