🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
High temperature 50A SCRs
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
Thanks to its junction temperature Tj up to 150 °C, the device offers high thermal performance operation up to 50 A. Its D²PAK package allows modern SMD designs as well as compact back to back configuration.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (IGT =...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.59 | 0% |
10-99 | $1.00 | 37% |
100-499 | $0.66 | 58% |
500 | $0.52 | 67% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
Thanks to its junction temperature Tj up to 150 °C, the device offers high thermal performance operation up to 50 A. Its D²PAK package allows modern SMD designs as well as compact back to back configuration.Its trade-off noise immunity (dV/dt = 500 V/μs) versus its gate triggering current (IGT =...
Read More
|