Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
1200 V, 60 A Automotive Grade AEC-Q101 SCR Thyristor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 |
The TN6050HP-12WY is an automotive grade SCR thyristor designed for applications such as automotive and stationary battery chargers.This SCR thyristor, rated for a 60 A RMS power switching, offers superior performances in peak voltage robustness up to 1400 V and surge current handling up to 600 A...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.62 | 2% |
| 10-99 | $5.10 | 32% |
| 100-500 | $4.10 | 45% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 |
The TN6050HP-12WY is an automotive grade SCR thyristor designed for applications such as automotive and stationary battery chargers.This SCR thyristor, rated for a 60 A RMS power switching, offers superior performances in peak voltage robustness up to 1400 V and surge current handling up to 600 A...
Read More
|