🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
25A high voltage Triacs
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TOP3 Ins |
The TPDVxx25 series use high performance alternistor technology.Featuring very high commutation levels and high surge current capability, these devices are well adapted to power control for inductive and resistive loads (motor, transformer...) especially on three-phase power grid. Targeted...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $9.82 | 0% |
10-24 | $9.36 | 5% |
25-99 | $6.02 | 39% |
100-249 | $5.16 | 48% |
250-500 | $4.78 | 51% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TOP3 Ins |
The TPDVxx25 series use high performance alternistor technology.Featuring very high commutation levels and high surge current capability, these devices are well adapted to power control for inductive and resistive loads (motor, transformer...) especially on three-phase power grid. Targeted...
Read More
|