TS1874AIYDT

TS1874AIYDT

Active

TS1874AIYPT

1.8V min. voltage supply, micropower

Supply Voltage Min Volt1.8
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The TS187x (single, dual and quad) device can operate with voltages as low as 1.8 V. They feature both input and output rail-to-rail.The common mode input voltage extends 200 mV beyond the supply voltages at 25 °C, while the output voltage swing is within 100 mV of each rail with a 600 Ω load...
Read More

Key features
  • Operating range from VCC= 1.8 to 6 V
  • Rail-to-rail input and output
  • Extended Vicm(VCC-- 0.2 V to VCC+ + 0.2 V)
  • Low supply current (400 μA)
  • Gain bandwidth product (1.6 MHz)
  • High unity gain stability
  • ESD tolerance (2 kV)
  • Latch-up immunity
  • Available in
    • SOT23-5 micropackage
    • MiniSO-8, SO-8, SO-14
    • TSSOP8, TSSOP14 package
Out of Stock
Supply Voltage Min Volt1.8
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The TS187x (single, dual and quad) device can operate with voltages as low as 1.8 V. They feature both input and output rail-to-rail.The common mode input voltage extends 200 mV beyond the supply voltages at 25 °C, while the output voltage swing is within 100 mV of each rail with a 600 Ω load...
Read More

Key features
  • Operating range from VCC= 1.8 to 6 V
  • Rail-to-rail input and output
  • Extended Vicm(VCC-- 0.2 V to VCC+ + 0.2 V)
  • Low supply current (400 μA)
  • Gain bandwidth product (1.6 MHz)
  • High unity gain stability
  • ESD tolerance (2 kV)
  • Latch-up immunity
  • Available in
    • SOT23-5 micropackage
    • MiniSO-8, SO-8, SO-14
    • TSSOP8, TSSOP14 package