📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

TS2012EIJT

Active

Filter-free stereo 2 x 2.8 W class D audio power amplifier

Quantity $ per Unit Savings
1 - 9$1.740%
10 - 24$1.5710%
25 - 99$1.4815%
100 - 249$1.2627%
250 - 499$1.1932%
500$1.0440%
Contact Sales
In stock
$1.74
Parameter NameParameter Value
Supply Voltage Min Volt2.5
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameCSP P 0.5 mm

The TS2012EI is a fully-differential stereo class D power amplifier able to drive up to 1.15 W into an 8 Ω load at 5 V per channel. It achieves better efficiency compared to typical class AB audio amps.


The device has four different gain settings utilizing two digital pins: G0 and G1.


Pop and click reduction circuitry provides low on/off switch noise while allowing the device to start within 8 ms.


Two standby pins (active low) allow each channel to be switched off separately.


The TS2012EI is available in a Flip Chip 16 bump lead-free package.

Key features
  • Operates from VCC = 2.5 to 5.5 V
  • Dedicated standby mode active low for each channel
  • Output power per channel: 1.15 W at 5 V or 0.63 W at 3.6 V into 8 Ω with 1% THD+N max.
  • Output power per channel: 1.85 W at 5 V into 4 Ω with 1% THD+N max.
  • Output short-circuit protection
  • Four gain setting steps: 6, 12, 18, 24 dB
  • Low current consumption
  • PSSR: 63 dB typ. at 217 Hz.
  • Fast startup phase: 7.8 ms
  • Thermal shutdown protection
  • Flip Chip 16 bump lead-free package