📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

TS3011ILT

TS3011ILT

TS3011IYCT

TS3011IYCT

TS3011IYLT

Active

Free

Rail-to-rail high-speed comparator

Quantity $ per Unit Savings
1 - 9$3.120%
10 - 24$2.7910%
25 - 99$2.6515%
100 - 168$2.2927%
Contact Sales
In stock
$3.12
or
Parameter NameParameter Value
Operating RangeIndustrial
Supply Voltage Min Volt2.2
Supply Voltage Max Volt5.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TS3011 single comparator features a high-speed response time with rail-to-rail inputs. Specified for a supply voltage of 2.2 to 5 V, this comparator can operate over a wide temperature range from -40 °C to 125 °C.


The TS3011 offers micropower consumption as low as a few hundred microamperes, thus providing an excellent ratio of power consumption current versus response time.


The TS3011 includes push-pull outputs and is available in tiny packages to overcome space constraints.

Key features
  • Propagation delay: 8 ns
  • Low current consumption: 470 μA typ. at 5 V
  • Rail-to-rail inputs
  • Push-pull outputs
  • Supply operation from 2.2 to 5 V
  • Wide temperature range: -40 °C to 125 °C
  • ESD tolerance: 2 kV HBM/200 V MM
  • Available in SOT23-5, SC70-5 and DFN8 2x2 wettable flanks
  • Automotive qualification