🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Free
Rail-to-rail, open-drain comparator with embedded fail-safe input/output
Operating Range | Industrial |
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SOT23-5L |
The TS3121 and the TS3121A single comparators permit high-speed response time at low power consumption over a supply voltage specified from 1.7 to 5.5 V. These devices operate over a wide temperature range from -40 °C to +125 °C making them ideal for industrial and automotive applications with...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.39 | 0% |
10-24 | $1.54 | 36% |
25-99 | $1.38 | 42% |
100-249 | $1.14 | 52% |
250-499 | $1.07 | 55% |
500 | $0.93 | 61% |
500 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 1.7 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SOT23-5L |
The TS3121 and the TS3121A single comparators permit high-speed response time at low power consumption over a supply voltage specified from 1.7 to 5.5 V. These devices operate over a wide temperature range from -40 °C to +125 °C making them ideal for industrial and automotive applications with...
Read More
|