TS321AILT

TS321AILT

Active

TS321ILT

Single LM324, LM358 enhanced version in sot23-5 package

Supply Voltage Min Volt3.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The TS321 device is intended for cost-sensitive applications where space-saving is of great importance. This bipolar operational amplifier (op amp) offers the benefits of a reduced component size (SOT23-5 package) with specifications that match (or are better than) industry standard devices (such...
Read More

Key features
  • Large output voltage swing
    • 0 to 3.5 V min (VCC = 5 V)
  • Low supply current: 500 µA
  • Low input bias current: 20 nA
  • Low input offset voltage
    • 2 mV max. for TS321A
    • 4 mV max. for TS321
  • Wide power supply range
    • Single supply: 3 to 30 V
    • Dual supplies: ±1.5 to ±15 V
  • Stable with high capacitive loads
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSOT23-5L

The TS321 device is intended for cost-sensitive applications where space-saving is of great importance. This bipolar operational amplifier (op amp) offers the benefits of a reduced component size (SOT23-5 package) with specifications that match (or are better than) industry standard devices (such...
Read More

Key features
  • Large output voltage swing
    • 0 to 3.5 V min (VCC = 5 V)
  • Low supply current: 500 µA
  • Low input bias current: 20 nA
  • Low input offset voltage
    • 2 mV max. for TS321A
    • 4 mV max. for TS321
  • Wide power supply range
    • Single supply: 3 to 30 V
    • Dual supplies: ±1.5 to ±15 V
  • Stable with high capacitive loads