$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Micropower high precision series voltage reference
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 1.5X1.5X0.55 8L PITCH 0.5 |
The TS33 family of low power series voltage references is capable of providing stable and precise output voltages with an initial accuracy of 0.15% over an extended temperature range (-40 to +125 °C).The ultra low operating current is a key advantage for power-restricted designs. In addition, the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.26 | 2% |
| 10-24 | $0.92 | 26% |
| 25-99 | $0.83 | 33% |
| 100-249 | $0.73 | 40% |
| 250-499 | $0.69 | 44% |
| 500 | $0.66 | 46% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 1.5X1.5X0.55 8L PITCH 0.5 |
The TS33 family of low power series voltage references is capable of providing stable and precise output voltages with an initial accuracy of 0.15% over an extended temperature range (-40 to +125 °C).The ultra low operating current is a key advantage for power-restricted designs. In addition, the...
Read More
|