Active
360mW mono audio amplifier with active low standby mode
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-8L P 0.5 mm |
The TS419 / TS421, is a monaural audio power amplifier driving in BTL mode a 16 or 32 Ω earpiece or receiver speaker. The main advantage of this configuration is to get rid of bulky output capacitors.Capable of descending to low voltages, it delivers up to 220 mW per channel (into 16 Ω...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.97 | 67% |
| 10-24 | $1.46 | 24% |
| 25-99 | $1.32 | 12% |
| 100-249 | $1.19 | 1% |
| 250-499 | $1.12 | 5% |
| 500 | $1.08 | 9% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 2.0 |
| Supply Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFN-8L P 0.5 mm |
The TS419 / TS421, is a monaural audio power amplifier driving in BTL mode a 16 or 32 Ω earpiece or receiver speaker. The main advantage of this configuration is to get rid of bulky output capacitors.Capable of descending to low voltages, it delivers up to 220 mW per channel (into 16 Ω...
Read More
|