Active
Adjustable shunt voltage reference IC (automotive for SOT23-5)
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS431 is a low-voltage, three-terminal, adjustable shunt voltage reference. The output voltage can be set to any value between Vref (1.24 V) and 6 V using two external resistors. The TS431 is able to operate at a lower voltage (1.24 V) and lower cathode current than the widely-used TL431 and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.48 | 2% |
| 10-24 | $0.34 | 28% |
| 25-99 | $0.30 | 35% |
| 100-249 | $0.27 | 43% |
| 250-499 | $0.25 | 47% |
| 500 | $0.24 | 49% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TS431 is a low-voltage, three-terminal, adjustable shunt voltage reference. The output voltage can be set to any value between Vref (1.24 V) and 6 V using two external resistors. The TS431 is able to operate at a lower voltage (1.24 V) and lower cathode current than the widely-used TL431 and...
Read More
|