🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Free
Rail-to-rail 0.9V nanopower, push-pull single comparator
Operating Range | Industrial |
Supply Voltage Min Volt | 0.85 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | SC70-5 |
The TS881 device is a single comparator featuring ultra-low supply current (210 nA typical with output high, VCC= 1.2 V, no load) with rail-to-rail input and output capability. The performance of this comparator allows it to be used in a wide range of portable applications. The TS881 device...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.30 | 0% |
10-24 | $0.95 | 27% |
25-99 | $0.86 | 34% |
100-249 | $0.76 | 41% |
250-499 | $0.72 | 45% |
500 | $0.69 | 47% |
500 + |
Contact sales |
Operating Range | Industrial |
Supply Voltage Min Volt | 0.85 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | SC70-5 |
The TS881 device is a single comparator featuring ultra-low supply current (210 nA typical with output high, VCC= 1.2 V, no load) with rail-to-rail input and output capability. The performance of this comparator allows it to be used in a wide range of portable applications. The TS881 device...
Read More
|