Active
Low power with CMOS inputs
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-8 |
The TS912 device is a rail-to-rail CMOS dual operational amplifier designed to operate with a single or dual supply voltage.The input voltage range Vicmincludes the two supply rails VCC+and VCC-.The output reaches VCC- +30 mV, VCC+-40 mV, with RL= 10 kΩ and VCC-+300 mV, VCC+-400 mV, with RL= 600...
Read More
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SO-8 |
The TS912 device is a rail-to-rail CMOS dual operational amplifier designed to operate with a single or dual supply voltage.The input voltage range Vicmincludes the two supply rails VCC+and VCC-.The output reaches VCC- +30 mV, VCC+-40 mV, with RL= 10 kΩ and VCC-+300 mV, VCC+-400 mV, with RL= 600...
Read More
|