Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Low power with CMOS inputs
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS912 device is a rail-to-rail CMOS dual operational amplifier designed to operate with a single or dual supply voltage.The input voltage range Vicmincludes the two supply rails VCC+and VCC-.The output reaches VCC- +30 mV, VCC+-40 mV, with RL= 10 kΩ and VCC-+300 mV, VCC+-400 mV, with RL= 600...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.07 | 5% |
| 10-24 | $1.52 | 23% |
| 25-99 | $1.39 | 29% |
| 100-249 | $1.24 | 37% |
| 250-499 | $1.17 | 41% |
| 500 | $1.13 | 43% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TS912 device is a rail-to-rail CMOS dual operational amplifier designed to operate with a single or dual supply voltage.The input voltage range Vicmincludes the two supply rails VCC+and VCC-.The output reaches VCC- +30 mV, VCC+-40 mV, with RL= 10 kΩ and VCC-+300 mV, VCC+-400 mV, with RL= 600...
Read More
|