Active
Low power with CMOS inputs
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The TS914 device is a rail-to-rail CMOS quad operational amplifier designed to operate with a single or dual supply voltage.The input voltage range Vicmincludes the two supply rails VCC+and VCC-.The output reaches VCC- +50 mV, VCC+-50 mV, with RL= 10 kΩ, and VCC- +350 mV, VCC+-350 mV, with RL= 600...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.12 | 0% |
| 10-24 | $3.46 | 32% |
| 25-99 | $3.22 | 37% |
| 100-249 | $2.83 | 45% |
| 250-499 | $2.70 | 47% |
| 500 | $2.65 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 16.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-14 |
The TS914 device is a rail-to-rail CMOS quad operational amplifier designed to operate with a single or dual supply voltage.The input voltage range Vicmincludes the two supply rails VCC+and VCC-.The output reaches VCC- +50 mV, VCC+-50 mV, with RL= 10 kΩ, and VCC- +350 mV, VCC+-350 mV, with RL= 600...
Read More
|