🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!

📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢

🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!

TS971IDT

TS971IDT

Active

TS971IYLT

Output rail-to-rail very low-noise op-amps

Supply Voltage Min Volt2.7
Supply Voltage Max Volt10.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TS97x family of operational amplifiers operate with voltages as low as ±1.35 V and feature output rail-to-rail signal swing. The TS97x devices are particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for...
Read More

Key features
  • Rail-to-rail output voltage swing ±2.4 V at VCC = ±2.5 V
  • Very low noise level: 4 nV/√Hz
  • Ultra low distortion: 0.003 %
  • High dynamic features: 12 MHz, 4 V/µs
  • Operating range: 2.7 to 10 V
  • ESD protection (2 kV)
  • Latch-up immunity (class A)
Out of Stock
Quantity $ per unit Savings
1-90$1.520%
Contact sales
$1.52
Supply Voltage Min Volt2.7
Supply Voltage Max Volt10.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameSOT23-5L

The TS97x family of operational amplifiers operate with voltages as low as ±1.35 V and feature output rail-to-rail signal swing. The TS97x devices are particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for...
Read More

Key features
  • Rail-to-rail output voltage swing ±2.4 V at VCC = ±2.5 V
  • Very low noise level: 4 nV/√Hz
  • Ultra low distortion: 0.003 %
  • High dynamic features: 12 MHz, 4 V/µs
  • Operating range: 2.7 to 10 V
  • ESD protection (2 kV)
  • Latch-up immunity (class A)