📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

TS972IYDT

TS972IYDT

TS972IQT

Active

Free

Output rail-to-rail very low-noise op-amps

Quantity $ per Unit Savings
1 - 9$2.640%
10 - 24$2.3710%
25 - 99$2.2415%
100 - 249$1.9128%
250 - 320$1.7932%
Contact Sales
In stock
$2.64
or
Parameter NameParameter Value
Supply Voltage Min Volt2.7
Supply Voltage Max Volt10.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameQFN-8L P 0.5 mm

The TS97x family of operational amplifiers operate with voltages as low as ±1.35 V and feature output rail-to-rail signal swing. The TS97x devices are particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio pre-amplification.


The TS97x devices are available in a variety of packages to suit all types of applications. For applications where space saving is critical, the SOT23-5 package (2.8 x 2.9 mm) or the DFN8 package (3 x 3 mm) simplify the board design because they can be placed anywhere on it.

Key features
  • Rail-to-rail output voltage swing ±2.4 V at VCC = ±2.5 V
  • Very low noise level: 4 nV/√Hz
  • Ultra low distortion: 0.003 %
  • High dynamic features: 12 MHz, 4 V/µs
  • Operating range: 2.7 to 10 V
  • ESD protection (2 kV)
  • Latch-up immunity (class A)