📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Free
Very high accuracy (20 µV), zero-drift, rail-to-rail output, 3 MHz, 36 V op amp
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TSB182 is a very high precision dual operational amplifier ensuring a maximum input offset voltage of 20 µV. It can operate over an extended supply voltage range and features rail-to-rail output. It offers an excellent speed/current consumption ratio with 3 MHz gain bandwidth product while...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.38 | 0% |
10-24 | $2.15 | 10% |
25-99 | $2.02 | 15% |
100-249 | $1.73 | 28% |
250-499 | $1.62 | 32% |
500 | $1.41 | 41% |
500 + |
Contact sales |
Supply Voltage Min Volt | 4.0 |
Supply Voltage Max Volt | 36.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | SO-8 |
The TSB182 is a very high precision dual operational amplifier ensuring a maximum input offset voltage of 20 µV. It can operate over an extended supply voltage range and features rail-to-rail output. It offers an excellent speed/current consumption ratio with 3 MHz gain bandwidth product while...
Read More
|