Active
Free
Rail-to-rail inputs and outputs, 36 V, 6 MHz op amps
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSB511, TSB512, TSB514 is a series of 6 MHz bandwidth amplifiers featuring rail-to-rail input and output, which are guaranteed to operate from 2.7 to 36 V single supply as well as from ± 1.35 V to ± 18 V dual supplies.These amplifiers have the advantage of offering a large span of supply...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.91 | 2% |
| 10-24 | $0.65 | 27% |
| 25-99 | $0.59 | 34% |
| 100-249 | $0.52 | 42% |
| 250-499 | $0.48 | 46% |
| 500 | $0.46 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SOT23-5L |
The TSB511, TSB512, TSB514 is a series of 6 MHz bandwidth amplifiers featuring rail-to-rail input and output, which are guaranteed to operate from 2.7 to 36 V single supply as well as from ± 1.35 V to ± 18 V dual supplies.These amplifiers have the advantage of offering a large span of supply...
Read More
|