Active
Free
Low-power, 2.5 MHz, RR IO, 36 V BiCMOS operational amplifier
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN8 3x3 WF |
The TSB572 dual operational amplifier offers extended voltage operating range from 4 V to 36 V and rail-to-rail input/output.The TSB572 offers a very good speed/power consumption ratio with 2.5 MHz gain bandwidth product while consuming only 380 µA typically at 36 V supply voltage.Stability and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.37 | 0% |
| 10-24 | $1.01 | 26% |
| 25-99 | $0.91 | 34% |
| 100-249 | $0.80 | 41% |
| 250-499 | $0.76 | 45% |
| 500 | $0.73 | 47% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 4.0 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | DFN8 3x3 WF |
The TSB572 dual operational amplifier offers extended voltage operating range from 4 V to 36 V and rail-to-rail input/output.The TSB572 offers a very good speed/power consumption ratio with 2.5 MHz gain bandwidth product while consuming only 380 µA typically at 36 V supply voltage.Stability and...
Read More
|