Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Low power, 1.7 MHz, rail-to-rail output, 36 V operational amplifier
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSB621, TSB622, TSB624 are general purpose operational amplifiers featuring an extended supply voltage operating range and rail-to-rail output. They also offer an excellent speed/power consumption ratio with 1.7 MHz gain bandwidth product while consuming less than 375 μA per operator at 36 V...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.90 | 2% |
| 10-24 | $0.65 | 26% |
| 25-99 | $0.58 | 34% |
| 100-249 | $0.51 | 42% |
| 250-499 | $0.48 | 46% |
| 500 | $0.46 | 48% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.7 |
| Supply Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SOT23-5L |
The TSB621, TSB622, TSB624 are general purpose operational amplifiers featuring an extended supply voltage operating range and rail-to-rail output. They also offer an excellent speed/power consumption ratio with 1.7 MHz gain bandwidth product while consuming less than 375 μA per operator at 36 V...
Read More
|